IESNA:LM-63-2002
[TEST]P943890
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55041
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5020.8 4989.4 4923.6 4866.4 4852.1 4857.8 4874.9 4906.4 4935 4943.6
4946.5 4989.4 5078.1 5224 5467.1 5810.5 6228.1 6731.7 7375.4 8142.1
9011.8 10076 11366.3 12833.9 14413.1 16109.6 17737.5 18495.6 17385.6 13434.7
7309.6 2062.7 632.3 374.8 214.6 88.7 0
5020.8 5003.7 4935 4877.8 4863.5 4866.4 4883.5 4915 4940.7 4949.3
4955 5000.8 5086.6 5241.1 5478.6 5824.8 6248.2 6754.5 7415.4 8182.1
9080.4 10176.2 11517.9 12954.1 14561.9 16301.3 17894.8 18581.4 17211.1 13134.3
6969.1 1934 612.2 343.3 200.3 80.1 0
5020.8 4998 4932.2 4872.1 4846.3 4849.2 4857.8 4874.9 4886.4 4897.8
4915 4963.6 5055.2 5201.1 5441.4 5759 6165.2 6645.8 7266.6 8024.8
8971.7 10156.1 11546.5 13091.4 14693.5 16392.9 17997.8 18833.2 17817.6 14187.1
8422.4 3106.9 829.7 412 243.2 94.4 0
5020.8 4986.5 4923.6 4857.8 4823.4 4814.9 4820.6 4823.4 4823.4 4843.5
4872.1 4926.4 5018 5161 5367 5670.3 6073.7 6565.7 7186.5 7941.8
8966 10190.5 11752.5 13511.9 15314.3 17082.3 18733.1 19665.7 19150.7 16467.2
11306.2 5470 1647.9 600.8 291.8 91.5 0
5020.8 4986.5 4926.4 4857.8 4814.9 4806.3 4812 4812 4812 4834.9
4886.4 4935 5012.3 5135.3 5321.2 5601.6 6007.9 6514.2 7137.9 7933.2
8983.2 10382.1 12187.4 14324.4 16521.6 18489.9 20077.7 21084.7 21204.9 19831.6
15815 9512.4 4039.6 1029.9 346.2 80.1 0
5020.8 4977.9 4917.9 4849.2 4803.4 4794.8 4803.4 4814.9 4814.9 4837.8
4892.1 4932.2 4992.2 5123.8 5321.2 5601.6 5996.4 6514.2 7149.3 7987.6
9083.3 10588.1 12607.9 15071.1 17571.5 19742.9 21333.6 22518 23244.7 22781.2
19745.8 13863.8 6640.1 2085.6 443.4 103 0
5020.8 4986.5 4923.6 4852.1 4806.3 4794.8 4800.6 4812 4812 4834.9
4886.4 4940.7 5018 5143.9 5338.4 5624.5 6025 6528.5 7157.9 7953.3
9003.2 10405 12218.8 14324.4 16498.7 18509.9 20169.2 21325 21479.5 19969
16178.3 9878.6 3882.2 1001.3 288.9 77.2 0
5020.8 4992.2 4932.2 4860.6 4814.9 4803.4 4812 4820.6 4829.2 4852.1
4889.2 4949.3 5046.6 5192.5 5401.3 5690.3 6099.4 6597.2 7218 7996.2
9026.1 10324.9 11895.5 13609.2 15362.9 17133.8 18813.2 19754.4 19110.7 16596
11629.5 5590.2 1667.9 626.5 297.5 91.5 0
5020.8 5000.8 4937.9 4869.2 4832 4826.3 4837.8 4860.6 4880.7 4900.7
4926.4 4977.9 5078.1 5235.4 5470 5793.3 6196.7 6685.9 7298.1 8039.1
8977.4 10141.8 11506.5 12997 14553.3 16235.5 17889.1 18721.6 17846.2 14842.3
9378 3684.8 1055.7 503.5 268.9 108.7 0
5020.8 5006.5 4940.7 4872.1 4840.6 4837.8 4857.8 4897.8 4932.2 4952.2
4972.2 5023.7 5118.1 5278.3 5524.4 5870.5 6293.9 6806 7435.4 8196.4
9077.6 10173.3 11434.9 12851.1 14355.9 16023.8 17611.6 18235.3 17056.6 13240.2
7255.2 2185.7 666.6 337.6 180.2 71.5 0
5020.8 5003.7 4940.7 4872.1 4840.6 4840.6 4860.6 4897.8 4935 4952.2
4969.4 5012.3 5109.5 5261.2 5504.3 5841.9 6262.5 6797.5 7429.7 8150.7
9017.5 10067.4 11323.4 12748.1 14184.3 15852.1 17474.3 18241 17245.4 13637.8
7727.2 2428.9 703.8 366.2 188.8 65.8 0
